Instance: CPU_TIPROP
Component: CPU_TIPROP
Base address: 0xE00FE000
Cortex-M's TI proprietary registers
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0FF8 |
0xE00F EFF8 |
| Address Offset | 0x0000 0FF8 | ||
| Physical Address | 0xE00F EFF8 | Instance | 0xE00F EFF8 |
| Description | Internal. Only to be used through TI provided API. | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | |||||||||||
| 31:1 | RESERVED1 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
| 0 | TRACECLK_N_SWV | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |