Instance: GPRAM
Component: GPRAM
Base address: 0x11000000
General Purpose RAM
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 1FFC |
0x1100 0000 - 0x1100 1FFC |
| Address Offset | 0x0000 0000 - 0x0000 1FFC | ||
| Physical Address | 0x1100 0000 - 0x1100 1FFC | Instance | 0x1100 0000 - 0x1100 1FFC |
| Description | 8kB RAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | RAM data | RW | 0xXXXX XXXX | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |