Instance: PKA_RAM
Component: PKA_RAM
Base address: 0x40026000
This is the a SRAM within the PKA domain, intended for PKA usage only.
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 07FC |
0x4002 6000 - 0x4002 67FC |
| Address Offset | 0x0000 0000 - 0x0000 07FC | ||
| Physical Address | 0x4002 6000 - 0x4002 67FC | Instance | 0x4002 6000 - 0x4002 67FC |
| Description | PKA RAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | Vector Data | RW | 0xXXXX XXXX | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |