Instance: RFC_RAT
Component: RFC_RAT
Base address: 0x40043000
RF core radio timer
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4004 3004 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0080 |
0x4004 3080 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0084 |
0x4004 3084 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0088 |
0x4004 3088 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 008C |
0x4004 308C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0090 |
0x4004 3090 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0094 |
0x4004 3094 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0098 |
0x4004 3098 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 009C |
0x4004 309C |
| Address Offset | 0x0000 0004 | ||
| Physical Address | 0x4004 3004 | Instance | 0x4004 3004 |
| Description | Radio Timer Counter Value | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | CNT | Counter value. This is not writable while radio timer counter is enabled. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0080 | ||
| Physical Address | 0x4004 3080 | Instance | 0x4004 3080 |
| Description | Timer Channel 0 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0084 | ||
| Physical Address | 0x4004 3084 | Instance | 0x4004 3084 |
| Description | Timer Channel 1 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0088 | ||
| Physical Address | 0x4004 3088 | Instance | 0x4004 3088 |
| Description | Timer Channel 2 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 008C | ||
| Physical Address | 0x4004 308C | Instance | 0x4004 308C |
| Description | Timer Channel 3 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0090 | ||
| Physical Address | 0x4004 3090 | Instance | 0x4004 3090 |
| Description | Timer Channel 4 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0094 | ||
| Physical Address | 0x4004 3094 | Instance | 0x4004 3094 |
| Description | Timer Channel 5 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 0098 | ||
| Physical Address | 0x4004 3098 | Instance | 0x4004 3098 |
| Description | Timer Channel 6 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| Address Offset | 0x0000 009C | ||
| Physical Address | 0x4004 309C | Instance | 0x4004 309C |
| Description | Timer Channel 7 Capture/Compare Register | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | VAL | Capture/compare value. Only writable when the channel is configured for compare mode. In compare mode, a write to this register will auto-arm the channel. | RW | 0x0000 0000 | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |