Instance: RFC_ULLRAM
Component: RFC_ULLRAM
Base address: 0x21004000
Command and packet engine RAM (CPERAM) in the RF core
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 1FFC |
0x2100 4000 - 0x2100 5FFC |
| Address Offset | 0x0000 0000 - 0x0000 1FFC | ||
| Physical Address | 0x2100 4000 - 0x2100 5FFC | Instance | 0x2100 4000 - 0x2100 5FFC |
| Description | 8 kB ULL SRAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | SRAM data | RW | 0xXXXX XXXX | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |