53 #ifndef ti_drivers_uart2_UART2CC26X2__include 54 #define ti_drivers_uart2_UART2CC26X2__include 62 #include <ti/devices/DeviceFamily.h> 63 #include DeviceFamily_constructPath(inc/hw_types.h) 64 #include DeviceFamily_constructPath(driverlib/udma.h) 66 #include <ti/drivers/dpl/HwiP.h> 67 #include <ti/drivers/dpl/SemaphoreP.h> 76 #define UART2CC26X2_FIFO_SIZE 32 UART2CC26X2 Object.
Definition: UART2CC26X2.h:184
UART2_BASE_HWATTRS volatile tDMAControlTable * dmaTxTableEntryPri
Definition: UART2CC26X2.h:166
UART2CC26X2_FifoThreshold txIntFifoThr
Definition: UART2CC26X2.h:175
Definition: UART2CC26X2.h:91
PRELIMINARY UART driver interface
Definition: UART2CC26X2.h:88
PowerCC26XX_Resource powerId
Definition: UART2CC26X2.h:170
UDMACC26XX Global configuration.
Definition: UDMACC26XX.h:253
Power_NotifyObj postNotify
Definition: UART2CC26X2.h:189
Definition: UART2CC26X2.h:92
int32_t rxPinMux
Definition: UART2CC26X2.h:172
UART2CC26X2 Hardware attributes.
Definition: UART2CC26X2.h:163
struct UART2CC26X2_Object * UART2CC26X2_Handle
Definition: UART2CC26X2.h:89
int32_t rtsPinMux
Definition: UART2CC26X2.h:174
UDMACC26XX driver implementation.
Power notify object structure.
Definition: Power.h:442
uint32_t txChannelMask
Definition: UART2CC26X2.h:168
UART2CC26X2_FifoThreshold rxIntFifoThr
Definition: UART2CC26X2.h:176
UART2_BASE_OBJECT UDMACC26XX_Handle udmaHandle
Definition: UART2CC26X2.h:188
volatile tDMAControlTable * dmaRxTableEntryPri
Definition: UART2CC26X2.h:167
UART2CC26X2_FifoThreshold
UART TX/RX interrupt FIFO threshold select.
Definition: UART2CC26X2.h:86
int32_t ctsPinMux
Definition: UART2CC26X2.h:173
Definition: UART2CC26X2.h:90
int32_t txPinMux
Definition: UART2CC26X2.h:171
uint32_t rxChannelMask
Definition: UART2CC26X2.h:169