![]() |
![]() |
Data Structures | |
| union | ECC_Curve25519_Param |
| Union to access ECC_Curve25519 curve params in bytes or words. More... | |
Macros | |
| #define | ECC_CURVE25519_LENGTH_WITH_PREFIX_BYTES (ECCParams_CURVE25519_LENGTH + ECC_LENGTH_PREFIX_BYTES) |
| Length in bytes of Curve25519 curve parameters including the prepended length word. More... | |
Variables | |
| const ECC_Curve25519_Param | ECC_Curve25519_generatorX |
| X coordinate of the generator point of the ECC_Curve25519 curve. More... | |
| const ECC_Curve25519_Param | ECC_Curve25519_generatorY |
| Y coordinate of the generator point of the ECC_Curve25519 curve. More... | |
| const ECC_Curve25519_Param | ECC_Curve25519_prime |
| Prime of the generator point of the ECC_Curve25519 curve. More... | |
| const ECC_Curve25519_Param | ECC_Curve25519_a |
| 'a' constant of the ECC_Curve25519 curve when expressed in short Weierstrass form (y^3 = x^2 + a*x + b). More... | |
| const ECC_Curve25519_Param | ECC_Curve25519_b |
| 'b' constant of the ECC_Curve25519 curve when expressed in short Weierstrass form (y^3 = x^2 + a*x + b). More... | |
| const ECC_Curve25519_Param | ECC_Curve25519_order |
| Order of the generator point of the ECC_Curve25519 curve. More... | |
| #define ECC_CURVE25519_LENGTH_WITH_PREFIX_BYTES (ECCParams_CURVE25519_LENGTH + ECC_LENGTH_PREFIX_BYTES) |
Length in bytes of Curve25519 curve parameters including the prepended length word.
| const ECC_Curve25519_Param ECC_Curve25519_generatorX |
X coordinate of the generator point of the ECC_Curve25519 curve.
| const ECC_Curve25519_Param ECC_Curve25519_generatorY |
Y coordinate of the generator point of the ECC_Curve25519 curve.
| const ECC_Curve25519_Param ECC_Curve25519_prime |
Prime of the generator point of the ECC_Curve25519 curve.
| const ECC_Curve25519_Param ECC_Curve25519_a |
'a' constant of the ECC_Curve25519 curve when expressed in short Weierstrass form (y^3 = x^2 + a*x + b).
| const ECC_Curve25519_Param ECC_Curve25519_b |
'b' constant of the ECC_Curve25519 curve when expressed in short Weierstrass form (y^3 = x^2 + a*x + b).
| const ECC_Curve25519_Param ECC_Curve25519_order |
Order of the generator point of the ECC_Curve25519 curve.