CC13xx/CC26xx SimpleLink Core SDK 7.10.03.01 Release Notes
Table of Contents
Introduction
This is a General Availability (GA) release of the Core SDK 7.10.03.01 for the CC26xx and CC13xx devices.
Documentation
Open the Documentation Overview file in the docs/ folder for a full list of documentation.
What’s New
- A summary of changes made in the current release of this product can be found in the product Change Log.
Host Support
See the SDK release notes for a description of which host operating systems are supported in this release.
Dependencies
See the SDK release notes for a description of which components and tools are required to work with this product.
Device Support
See the SDK release notes for a list of TI devices that are supported in this product.
Validation Information
The Core SDK was validated with the following components:
- Code Composer Studio 12.2.0
- GNU Code Generation Tools
- ARM GCC 9.2019.q4.major-0
- IAR Code Generation Tools
- ARM 9.32.1
- TI Clang Code Generation Tools
- ARM ti-cgt-armllvm_2.1.2.LTS-0
- FreeRTOS 202104.00-0
- SysConfig 1.10.0
- XDCTools 3.62.01.15
- Python 3.8.10
New Features
| ID | Summary |
|---|---|
| None | None |
Fixed Issues
| ID | Summary |
|---|---|
| None | None |
Known Issues
| ID | Summary |
|---|---|
| TIRTOS-2164 | Simultaneous TI-RTOS 6 and TI-RTOS 7 support causes CCS XDS include path warning for TI-RTOS 6 |
| TIPOSIX-4 | clock_nanosleep() with CLOCK_REALTIME broken on msp432 |
| TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
| TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
| TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |
| SYSBIOS-642 | Seconds_getTime() for MSP432P always returns ‘0’ in nanoseconds field |
| SYSBIOS-446 | Reported CPU load is not 100% when a task is in “while 1 {}” loop |
| SYSBIOS-98 | Load module won't work correctly if the TI-RTOS Power module is enabled for CC3200 or MSP432 |
| FREERTOS-8 | Tasks view in ROV for FreeRTOS does not show if a task is blocked on a semaphore or mutex |
Customer Support
- Use the E2E support forums for customer support.
- Use the External Bug and Enhancement System to track issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
Prior Release Changes
A summary of changes made in previous releases of this product can be found in the product Change Log.