Instance: SRAM
Component: SRAM
Base address: 0x20000000
General Purpose RAM
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 7FFC |
0x2000 0000 - 0x2000 7FFC |
Address Offset | 0x0000 0000 - 0x0000 7FFC | ||
Physical Address | 0x2000 0000 - 0x2000 7FFC | Instance | 0x2000 0000 - 0x2000 7FFC |
Description | 32k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |