Z-Stack API Reference  7.40.00.20
_zstack_bdbgetidentifyactiveendpointrsp_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t activeEndpoint
 

Detailed Description

Structure to return the finding and binding active endpoint response.

Field Documentation

§ activeEndpoint

uint8_t activeEndpoint

Get the endpoint which will perform the finding and binding (either Target or Initiator)


The documentation for this struct was generated from the following file: