Z-Stack API Reference  7.40.00.20
_zstack_bdbrepchangedattrvaluereq_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t endpoint
 
uint16_t cluster
 
uint16_t attrID
 

Detailed Description

Structure to send a BDB Report Changed Attribute Value Request.

Field Documentation

§ attrID

uint16_t attrID

Attribute ID

§ cluster

uint16_t cluster

Cluster

§ endpoint

uint8_t endpoint

Endpoint


The documentation for this struct was generated from the following file: