Z-Stack API Reference  7.40.00.20
_zstack_secnwkkeyupdatereq_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t * key
 
uint8_t seqNum
 
uint16_t dstAddr
 

Detailed Description

Structure to send a Security Network Key Update Request.

Field Documentation

§ dstAddr

uint16_t dstAddr

Destination address - network address or broadcast address (0xFFFF, 0xFFFC, or 0xFFFD)

§ seqNum

uint8_t seqNum

Key sequence number


The documentation for this struct was generated from the following file: