![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | srcAddr |
| Source address. | |
| zstack_ZdpStatus | status |
| Response status. | |
| uint8_t | bindEntries |
| The total binding entries available. | |
| uint8_t | startIndex |
| The starting point in the binding List. | |
| uint8_t | n_bindList |
| Number of items in the bindList. | |
| zstack_bindItem_t * | pBindList |
| Array of binding items. | |
Structure to send a ZDO Mgmt Bind Response Indication.