Z-Stack API Reference  7.40.00.20
_zstack_zdomgmtnwkdiscreq_t Struct Reference

#include <zstack.h>

Data Fields

uint16_t nwkAddr
 Targeted device.
 
uint32_t scanChannels
 Bit Mask of channels to scan.
 
uint8_t scanDuration
 
uint8_t startIndex
 Start index for the response array list.
 

Detailed Description

Structure to send a ZDO Mgmt Network Discovery Request.

Field Documentation

§ scanDuration

uint8_t scanDuration

Scanning Time: 0 is 30 milliseconds, 1 is 60 milliseconds, 2 is 120 milliseconds, 3 is 240 milliseconds, 4 is 480 milliseconds, 5 is 960 milliseconds, 6 is 1920 milliseconds, 7 is 3840 milliseconds, 8 is 7680 milliseconds, 9 is 15360 milliseconds, 10 is 30720 milliseconds, 11 is 61440 milliseconds, 12 is 122880 milliseconds, 13 is 245760 milliseconds, 14 is 491520 milliseconds


The documentation for this struct was generated from the following file: