![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | dstAddr |
| uint32_t | channelMask |
| uint8_t | scanDuration |
| uint8_t | scanCount |
| uint8_t | nwkUpdateId |
| uint16_t | nwkMgrAddr |
Structure to send a ZDO Mgmt Network Update Request.
| uint32_t channelMask |
Bit masked channel selection
| uint16_t dstAddr |
Targeted device (unicast or 0xFFFD)
| uint16_t nwkMgrAddr |
Network address of the Network Manager
| uint8_t nwkUpdateId |
This value is set by the Network Channel Manager prior to sending the message
| uint8_t scanCount |
Number of energy scans to perform and report
| uint8_t scanDuration |
MAC Scan duration. Range 0x00-0x05, 0xFE or 0xFF