Z-Stack API Reference  7.40.00.20
_zstackmsg_afconfigsetreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_afConfigSetReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to set the AF/APS Fragmentation parameters. The command ID for this message is zstackmsg_CmdIDs_AF_CONFIG_SET_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: