![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr |
| uint8_t | EndPoint |
Message send from the ZStack Thread to let know the application when identify is active or not in the indicated endpoint. The command ID for this message is zstackmsg_CmdIDs_BDB_IDENTIFY_TIME_CB.
| uint8_t EndPoint |
Endpoint in which the time is being updated
| zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs