Z-Stack API Reference  7.40.00.20
_zstackmsg_bdbprocessinreadreportcfg_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_bdbProcessInReadReportCfgReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to generate the response with the current attribute reporting configuration. The command ID for this message is zstackmsg_CmdIDs_BDB_PROCESS_IN_READ_REPORT_CFG_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: