Z-Stack API Reference  7.40.00.20
_zstackmsg_bdbtouchlinktargetgettimer_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
void * pReq
 
zstack_bdbTouchLinkTargetGetTimerRsp_tpRsp
 

Detailed Description

Send this message to the ZStack Thread to get the remaining time for TouchLink as Target. The command ID for this message is zstackmsg_CmdIDs_BDB_TOUCHLINK_TARGET_GETT_IMER_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pRsp

Response fields (immediate response)


The documentation for this struct was generated from the following file: