Z-Stack API Reference  7.40.00.20
_zstackmsg_devforcemacparamsreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_devForceMacParamsReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to Force MAC Parameters. DON'T USE this function unless you know exactly what you are doing and can live with the unpredictable consequences. When this message is received, the ZStack thread will force the values in the MAC. It would be better to let the ZStack thread set these items as they are determined. The command ID for this message is zstackmsg_CmdIDs_DEV_FORCE_MAC_PARAMS_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: