![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr |
| uint8_t | AllowChannelChange |
Send this message to the ZStack Thread to indicate if Green Power Commissioning is allowed to change the channel to complete commissioning of GPD. The command ID for this message is zstackmsg_CmdIDs_GP_ALLOW_CHANNEL_CHANGE_REQ.
| uint8_t AllowChannelChange |
Message command fields
| zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs