Z-Stack API Reference  7.40.00.20
_zstackmsg_gpcheckannounce_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_gpCheckAnnounce_t Req
 

Detailed Description

Message send from the ZStack Thread to check device announce with proxy table. The command ID for this message is zstackmsg_CmdIDs_GP_CHECK_ANNCE.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ Req

Message command fields


The documentation for this struct was generated from the following file: