Z-Stack API Reference  7.40.00.20
_zstackmsg_nwkframefwdnotification_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_nwkFrameFwdNotification_t req
 

Detailed Description

This message is sent from ZStack Thread to notify about a frame being forwared. This can be used to analyze the nwk traffic. This is enabled with a request to the stack with Zstackapi_SetNwkFrameFwdNotificationReq() The command ID for this message is zstackmsg_CmdIDs_SYS_NWK_FRAME_FWD_NOTIFICATION_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ req

Message command fields


The documentation for this struct was generated from the following file: