Z-Stack API Reference  7.40.00.20
_zstackmsg_sysconfigwritereq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_sysConfigWriteReq_tpReq
 

Detailed Description

Send this message to write configuration information to the ZStack Thread. Since all of the items are optional, you can write one or many configuration items. The command ID for this message is zstackmsg_CmdIDs_SYS_CONFIG_WRITE_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: