Z-Stack API Reference  7.40.00.20
_zstackmsg_syssettxpowerreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_sysSetTxPowerReq_tpReq
 
zstack_sysSetTxPowerRsp_tpRsp
 

Detailed Description

Send this message to set the TX Power on the ZStack Thread. The command ID for this message is zstackmsg_CmdIDs_SYS_SET_TX_POWER_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields

§ pRsp

Response fields (immediate response)


The documentation for this struct was generated from the following file: