![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr |
| zstack_zdoDeviceAnnounceReq_t * | pReq |
Send this message to the ZStack Thread to send a broadcast ZDO Device Announce.
This command contains the device?s new 16-bit NWK address and its 64-bit IEEE address, as well as the capabilities of the ZigBee device. The command ID for this message is zstackmsg_CmdIDs_ZDO_DEVICE_ANNOUNCE_REQ.
| zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields