Z-Stack API Reference  7.40.00.20
_zstackmsg_zdoenddevicebindreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_zdoEndDeviceBindReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to send a ZDO End Device Bind Request to the coordinator. The command ID for this message is zstackmsg_CmdIDs_ZDO_END_DEVICE_BIND_REQ. When successful, the responding device will send back an asynchronous zstackmsg_zdoEndDeviceBindRspInd_t.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: