![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr |
| zstack_zdoIeeeAddrReq_t * | pReq |
Send this message to the ZStack Thread to send a unicast ZDO IEEE Address Request. The command ID for this message is zstackmsg_CmdIDs_ZDO_IEEE_ADDR_REQ. When successful, the responding device will send back an asynchronous zstackmsg_zdoIeeeAddrRspInd_t.
| zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
| zstack_zdoIeeeAddrReq_t* pReq |
Message command fields