Devices without LaunchPads

Most of SimpleLink devices are released along with a LaunchPad for evaluation purposes. The SimpleLink SDK provides software examples for these LaunchPads. However, there are some devices for which there is not released a LaunchPad.

The table below shows how to start developing on devices without dedicated evaluation board.

  1. Start with a software example from the folder in the “Recommended SW example folder” column.

  2. You need an evaluation board from the “Recommended LaunchPad” column.

  3. Purchase a copy of your selected device from ti.com.

  4. Solder your device onto the LaunchPad.

  5. Follow the steps in the guide listed in the “Guide” column to migrate the SW example to your device.

Table 50. Suggested development boards and and software examples for devices without LaunchPads.

Device

Package

Recommended LaunchPad

Recommended SW example folder

Guide

CC1311R3

5-mm × 5-mm RKP VQFN40

No pin compatible board.

LP_CC1311P3

Running Software Examples on the CC13x1x3 or CC26x1x3

CC1311R3

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1312R1 or LP-CC1312R7

LP_CC1311P3

Running Software Examples on the CC13x1x3 or CC26x1x3

CC1314R10

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1312R1

LP_EM_CC1314R10

CC13x4 and CC26x4 RGZ Variants

CC1354R10

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1352R1

LP_EM_CC1354P10_1

CC13x4 and CC26x4 RGZ Variants

CC1354P10

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1352P1*

LP_EM_CC1354P10_1*

CC13x4 and CC26x4 RGZ Variants

CC2651R3

5-mm × 5-mm RKP VQFN40

No pin compatible board.

LP_CC2651P3

Running Software Examples on the CC13x1x3 or CC26x1x3

CC2651R3

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC26X2R1 or LP-CC2652R7

LP_CC2651P3

Running Software Examples on the CC13x1x3 or CC26x1x3

CC2652P

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1352P1*

CC1352P1_LAUNCHXL*

Running Software Examples on CC2652P

CC2674P10**

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC1352P_2

LP_EM_CC1354P10_6*

Migrate software examples from CC13x4 to CC26x4

CC2674R10

7-mm × 7-mm RGZ VQFN48

LAUNCHXL-CC26X2R1

LP_EM_CC1354P10_1

Migrate software examples from CC13x4 to CC26x4

CC2674R10

8-mm x 8-mm RSK VQFN64

No pin compatible board.

LP_EM_CC1354P10_1

Migrate software examples from CC13x4 to CC26x4

* For P-variant, select the evaluation board that corresponds to your use case.

** CC2674P10 now has a LaunchPad.