Power Management

All power-managment functionality is handled by the TI-RTOS power driver and are used by the peripheral drivers (e.g. UART, SPI, I2C, etc..). Applications can prevent, if they choose, the CC2640R2 from entering low power modes by setting a power constraint.

More information on power-management functionality, see Power Management User’s Guide. These APIs are required only when using a custom driver.

With BLE-Stack applications, the power contraint is set in main() by defining the POWER_SAVINGS preprocessor symbol. When defined, enabled, the device enters and exits sleep as required for BLE-Stack events, peripheral events, application timers, and so forth. When undefined, the device stays awake.

Also see Measuring Bluetooth Smart Power Consumption for steps to analyze the system power consumption and battery life.