70 #define CFGTAG_OS 0x0001 71 #define CFGTAG_IP 0x0002 72 #define CFGTAG_SERVICE 0x0003 73 #define CFGTAG_IPNET 0x0004 74 #define CFGTAG_ROUTE 0x0005 75 #define CFGTAG_CLIENT 0x0006 76 #define CFGTAG_SYSINFO 0x0007 77 #define CFGTAG_ACCT 0x0008 86 #define CFGTAG_MAX 0x0010 98 #define CFGITEM_SERVICE_TELNET 0x0001 99 #define CFGITEM_SERVICE_RESERVED1 0x0002 100 #define CFGITEM_SERVICE_NAT 0x0003 101 #define CFGITEM_SERVICE_DHCPSERVER 0x0004 102 #define CFGITEM_SERVICE_DHCPCLIENT 0x0005 103 #define CFGITEM_SERVICE_DNSSERVER 0x0006 104 #define CFGITEM_SERVICE_MAX 0x0006 153 #define CIS_FLG_IFIDXVALID 0x0001 154 #define CIS_FLG_RESOLVEIP 0x0002 155 #define CIS_FLG_CALLBYIP 0x0004 156 #define CIS_FLG_RESTARTIPTERM 0x0008 173 #define CIS_SRV_STATUS_DISABLED 0x0000 174 #define CIS_SRV_STATUS_WAIT 0x0001 175 #define CIS_SRV_STATUS_IPTERM 0x0002 176 #define CIS_SRV_STATUS_FAILED 0x0003 177 #define CIS_SRV_STATUS_ENABLED 0x0004 282 #define CFG_DOMAIN_MAX 64 295 #define CFG_NETTYPE_DYNAMIC 0x0001 296 #define CFG_NETTYPE_VIRTUAL 0x0002 297 #define CFG_NETTYPE_DHCPS 0x0004 339 #define CFG_HOSTNAME_MAX 256 352 #define CFG_CLIENTTYPE_DYNAMIC 1 353 #define CFG_CLIENTTYPE_STATIC 2 355 #define CFG_CLIENTSTATUS_PENDING 1 356 #define CFG_CLIENTSTATUS_VALID 2 357 #define CFG_CLIENTSTATUS_STATIC 3 358 #define CFG_CLIENTSTATUS_INVALID 4 370 #define CFGITEM_ACCT_SYSTEM 1 371 #define CFGITEM_ACCT_PPP 1 372 #define CFGITEM_ACCT_REALM 1 374 #define CFG_ACCTSTR_MAX 32 384 #define CFG_ACCTFLG_CH1 0x1000 385 #define CFG_ACCTFLG_CH2 0x2000 386 #define CFG_ACCTFLG_CH3 0x4000 387 #define CFG_ACCTFLG_CH4 0x8000 388 #define CFG_ACCTFLG_CHALL 0xF000 410 #define CFGITEM_DHCP_DOMAINNAMESERVER 6 411 #define CFGITEM_DHCP_HOSTNAME 12 412 #define CFGITEM_DHCP_NBNS 44 413 #define CFGITEM_DHCP_CLIENT_OPTION 61 415 #define CFGITEM_SYSINFO_REALM1 256 416 #define CFGITEM_SYSINFO_REALM2 257 417 #define CFGITEM_SYSINFO_REALM3 258 418 #define CFGITEM_SYSINFO_REALM4 259 419 #define CFGITEM_SYSINFO_REALMPPP 260 437 #define CFGITEM_IP_ICMPDOREDIRECT 1 438 #define CFGITEM_IP_ICMPTTL 2 439 #define CFGITEM_IP_ICMPTTLECHO 3 440 #define CFGITEM_IP_IPINDEXSTART 4 441 #define CFGITEM_IP_IPFORWARDING 5 442 #define CFGITEM_IP_IPNATENABLE 6 443 #define CFGITEM_IP_IPFILTERENABLE 7 444 #define CFGITEM_IP_IPREASMMAXTIME 8 445 #define CFGITEM_IP_IPREASMMAXSIZE 9 446 #define CFGITEM_IP_DIRECTEDBCAST 10 447 #define CFGITEM_IP_TCPREASMMAXPKT 11 448 #define CFGITEM_IP_RTCENABLEDEBUG 12 449 #define CFGITEM_IP_RTCADVTIME 13 450 #define CFGITEM_IP_RTCADVLIFE 14 451 #define CFGITEM_IP_RTCADVPREF 15 452 #define CFGITEM_IP_RTARPDOWNTIME 16 453 #define CFGITEM_IP_RTKEEPALIVETIME 17 454 #define CFGITEM_IP_RTARPINACTIVITY 18 456 #define CFGITEM_IP_RTCLONETIMEOUT 19 457 #define CFGITEM_IP_RTDEFAULTMTU 20 458 #define CFGITEM_IP_SOCKTTLDEFAULT 21 459 #define CFGITEM_IP_SOCKTOSDEFAULT 22 460 #define CFGITEM_IP_SOCKMAXCONNECT 23 461 #define CFGITEM_IP_SOCKTIMECONNECT 24 462 #define CFGITEM_IP_SOCKTIMEIO 25 463 #define CFGITEM_IP_SOCKTCPTXBUF 26 464 #define CFGITEM_IP_SOCKTCPRXBUF 27 465 #define CFGITEM_IP_SOCKTCPRXLIMIT 28 466 #define CFGITEM_IP_SOCKUDPRXLIMIT 29 467 #define CFGITEM_IP_SOCKMINTX 30 468 #define CFGITEM_IP_SOCKMINRX 31 469 #define CFGITEM_IP_PIPETIMEIO 32 470 #define CFGITEM_IP_PIPEBUFMAX 33 471 #define CFGITEM_IP_PIPEMINTX 34 472 #define CFGITEM_IP_PIPEMINRX 35 473 #define CFGITEM_IP_TCPKEEPIDLE 36 474 #define CFGITEM_IP_TCPKEEPINTVL 37 475 #define CFGITEM_IP_TCPKEEPMAXIDLE 38 476 #define CFGITEM_IP_ICMPDONTREPLYBCAST 39 478 #define CFGITEM_IP_ICMPDONTREPLYMCAST 40 481 #define CFGITEM_IP_RTGARP 41 489 #define CFGITEM_IP_ICMPDONTREPLYECHO 42 490 #define CFGITEM_IP_UDPSENDICMPPORTUNREACH 43 492 #define CFGITEM_IP_TCPSENDRST 44 494 #define CFGITEM_IP_SOCKRAWETHRXLIMIT 45 496 #define CFGITEM_IP_MAX 46 500 #define CFGITEM_OS_DBGPRINTLEVEL 1 501 #define CFGITEM_OS_DBGABORTLEVEL 2 502 #define CFGITEM_OS_TASKPRILOW 3 503 #define CFGITEM_OS_TASKPRINORM 4 504 #define CFGITEM_OS_TASKPRIHIGH 5 505 #define CFGITEM_OS_TASKPRIKERN 6 506 #define CFGITEM_OS_TASKSTKLOW 7 507 #define CFGITEM_OS_TASKSTKNORM 8 508 #define CFGITEM_OS_TASKSTKHIGH 9 509 #define CFGITEM_OS_TASKSTKBOOT 10 510 #define CFGITEM_OS_MAX 10 CISARGS cisargs
Definition: netcfg.h:244
void * hRoute
Definition: netcfg.h:310
uint32_t TimeExpire
Definition: netcfg.h:348
CISARGS cisargs
Definition: netcfg.h:252
uint32_t IPDestAddr
Definition: netcfg.h:307
uint32_t NetType
Definition: netcfg.h:286
void * hBind
Definition: netcfg.h:289
uint32_t IPAddr
Definition: netcfg.h:287
uint32_t IPDestMask
Definition: netcfg.h:308
Common service arguments.
Definition: netcfg.h:111
uint32_t Status
Definition: netcfg.h:343
uint32_t IfIdx
Definition: netcfg.h:200
uint32_t Mode
Definition: netcfg.h:152
NTPARAM_DHCPS param
Definition: netcfg.h:253
CISARGS cisargs
Definition: netcfg.h:260
Definition: telnetif.h:60
NTPARAM_NAT param
Definition: netcfg.h:245
uint32_t ClientType
Definition: netcfg.h:342
uint32_t Flags
Definition: netcfg.h:378
uint32_t IPGateAddr
Definition: netcfg.h:309
uint32_t Item
Definition: netcfg.h:119
void(* pCbSrv)(uint32_t Item, uint32_t Status, uint32_t Code, void *hCfgEntry)
Definition: netcfg.h:228
CISARGS cisargs
Definition: netcfg.h:236
NTPARAM_TELNET param
Definition: netcfg.h:237
uint32_t TimeStatus
Definition: netcfg.h:347
void * hService
Definition: netcfg.h:129
uint32_t ReportCode
Definition: netcfg.h:188
CISARGS cisargs
Definition: netcfg.h:268
uint32_t Status
Definition: netcfg.h:172
NTPARAM_DHCP param
Definition: netcfg.h:261
uint32_t IPAddr
Definition: netcfg.h:211
uint32_t IPAddr
Definition: netcfg.h:344
uint32_t IPMask
Definition: netcfg.h:288