///

SimpleLink CC33XX Linux SDK (1.00.00.05)



Description


he SimpleLink CC33XX Linux® SDK is a complete software platform for developing Wi-Fi 6 and Bluetooth® Low Energy 5.4 applications for the CC33XX family of devices running on any embedded linux host. The CC33XX family of devices comes in following variants:

  • CC3300 - Single-Band 2.4GHz Wi-Fi 6 companion IC, Networking Security (WPA3), 802.11ax, AP, COEX, Multirole, STA
  • CC3301 - Single-Band 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC, Networking Security (WPA3), 802.11ax, AP, COEX, Multirole, STA
  • CC3350 - Dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC, Networking Security (WPA3), 802.11ax, AP, COEX, Multirole, STA
  • CC3351 - Dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC, Networking Security (WPA3), 802.11ax, AP, COEX, Multirole, STA

TThe SimpleLink CC33XX Linux® SDK contains drivers, firmware, software tools, and documentation needed to use the solution. The Linux SDK provides the necessary linux drivers so that any linux application can be run without needing to configure the linux kernel's TCP/IP or wireless stack. Software tools like calibrator and cc33conf are included such that radio testing and device configuration are also possible.

overview Image