![]()  | 
  ![]()  | 
underlying data structure for type PIN_State More...
#include <PIN.h>

Data Fields | |
| PIN_IntCb | callbackFxn | 
| Pointer to interrupt callback function.  More... | |
| uint32_t | portMask | 
| Bitmask for pins allocated in port.  More... | |
| uintptr_t | userArg | 
| User argument for whole handle.  More... | |
underlying data structure for type PIN_State
| PIN_IntCb PIN_State_s::callbackFxn | 
Pointer to interrupt callback function.
| uint32_t PIN_State_s::portMask | 
Bitmask for pins allocated in port.
Referenced by PINCC26XX_setPortOutputEnable(), and PINCC26XX_setPortOutputValue().
| uintptr_t PIN_State_s::userArg | 
User argument for whole handle.