TI BLE-Stack for Bluetooth 4.2 API Documentation  3.02.03.00
Modules | Macros
HCI Command API Parameters

Modules

 Advertiser Channels
 
 Advertiser Commands
 
 Advertiser Type
 
 Advertiser White List Policy
 
 Device Address Type
 
 Direct Test Mode
 
 Direct Test Mode Enhanced
 
 Disconnect Reasons
 
 
 Fast Tx Response Time
 
 Frequency Tuning
 
 Host Flow Control Flow Control Options
 
 Initiator White List Policy
 
 NV in/not in use
 
 Number of Completed Packets
 
 One Packet Per Event
 
 Packet Error Rate Command
 
 Phy Param Options
 
 Phy Types
 
 Privacy 1.2
 
 RX Gain
 
 Read TX Power Mode
 
 Reset Type
 
 Scan Commands
 
 Scan Filtering
 
 Scan Request Report
 
 Scan Types
 
 Scan White List Policy
 
 Set User Revision Command
 
 Slave Latency Override
 
 TX Modulation
 
 TX Power
 

Macros

#define CONTINUING_PKT   LL_DATA_CONTINUATION_PKT
 Continuing Packet.
 
#define FIRST_PKT_CTRL_TO_HOST   LL_DATA_FIRST_PKT_CTRL_TO_HOST
 First Packet Controller to Host.
 
#define FIRST_PKT_HOST_TO_CTRL   LL_DATA_FIRST_PKT_HOST_TO_CTRL
 First Host to Controller Packet.
 
#define HCI_MAX_NUM_CMD_BUFFERS   LL_MAX_NUM_CMD_BUFFERS
 Max Num Command Buffer.
 
#define HCI_RSSI_NOT_AVAILABLE   LL_RSSI_NOT_AVAILABLE
 Invalid RSSI.
 

Detailed Description

© Copyright 1995-2019, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale