TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
Macros | |
#define | OAD_ALREADY_STARTED 4 |
OAD is already is progress. | |
#define | OAD_AUTH_FAIL 12 |
Authorization failed. | |
#define | OAD_BUFFER_OFL 3 |
Block Number doesn't match requested. | |
#define | OAD_CCCD_NOT_ENABLED 15 |
CCCD is not enabled, notif can't be sent. | |
#define | OAD_CRC_ERR 1 |
Downloaded image CRC doesn't match. | |
#define | OAD_DL_COMPLETE 14 |
OAD image payload download complete. | |
#define | OAD_DL_NOT_COMPLETE 6 |
An OAD is ongoing. | |
#define | OAD_EXT_NOT_SUPPORTED 13 |
Ctrl point command not supported. | |
#define | OAD_FLASH_ERR 2 |
Flash function failure (int, ext) | |
#define | OAD_IMAGE_TOO_BIG 8 |
Candidate image is too big. | |
#define | OAD_IMG_ID_TIMEOUT 16 |
Image identify timed out, too many failures. | |
#define | OAD_INCOMPATIBLE_FILE 11 |
BIM or FW mismatch. | |
#define | OAD_INCOMPATIBLE_IMAGE 9 |
Image signing failure, boundary mismatch. | |
#define | OAD_INVALID_FILE 10 |
If Invalid image ID received. | |
#define | OAD_NO_RESOURCES 7 |
If memory allocation fails. | |
#define | OAD_NOT_STARTED 5 |
OAD has not yet started. | |
#define | OAD_SUCCESS 0 |
OAD succeeded. | |