TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
Establish Link Request parameters. More...
Data Fields | |
uint8 | addrTypePeer |
Address type of the advertiser: Address Types. | |
uint8 | highDutyCycle |
TRUE to high duty cycle scan, FALSE if not. | |
uint8 | peerAddr [B_ADDR_LEN] |
Advertiser's address. | |
uint8 | taskID |
Requesting App/Profile's Task ID. | |
uint8 | whiteList |
Determines use of the white list: GAP White List Options. | |
Establish Link Request parameters.