TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
Update Link Parameters Request Reply parameters. More...
Data Fields | |
uint8 | accepted |
TRUE if host accepts parameter update, FALSE otherwise. | |
uint16 | connectionHandle |
Connection handle of the update. | |
uint16 | connLatency |
Connection Latency. | |
uint16 | connTimeout |
Connection Timeout. | |
uint16 | intervalMax |
Maximum Connection Interval. | |
uint16 | intervalMin |
Minimum Connection Interval. | |
Update Link Parameters Request Reply parameters.