ADC driver implementation for the ADC peripheral on MSP432.
============================================================================
This ADC driver implementation is designed to operate on a ADC14 peripheral for MSP432. The ADC MSP432 header file should be included in an application as follows:
Refer to ADC.h for a complete description of APIs & example of use.
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/ADC.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
Data Structures | |
struct | ADCMSP432_HWAttrsV1 |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More... | |
struct | ADCMSP432_Object |
ADCMSP432 Object. More... | |
Macros | |
#define | ADCMSP432_P4_0_A13 ((13 << 10) | 0x0340) /* ch 13, port 4, pin 0 */ |
#define | ADCMSP432_P4_1_A12 ((12 << 10) | 0x0341) /* ch 12, port 4, pin 1 */ |
#define | ADCMSP432_P4_2_A11 ((11 << 10) | 0x0342) /* ch 11, port 4, pin 2 */ |
#define | ADCMSP432_P4_3_A10 ((10 << 10) | 0x0343) /* ch 10, port 4, pin 3 */ |
#define | ADCMSP432_P4_4_A9 ((9 << 10) | 0x0344) /* ch 9, port 4, pin 4 */ |
#define | ADCMSP432_P4_5_A8 ((8 << 10) | 0x0345) /* ch 8, port 4, pin 5 */ |
#define | ADCMSP432_P4_6_A7 ((7 << 10) | 0x0346) /* ch 7, port 4, pin 6 */ |
#define | ADCMSP432_P4_7_A6 ((6 << 10) | 0x0347) /* ch 6, port 4, pin 7 */ |
#define | ADCMSP432_P5_0_A5 ((5 << 10) | 0x0350) /* ch 5, port 5, pin 0 */ |
#define | ADCMSP432_P5_1_A4 ((4 << 10) | 0x0351) /* ch 4, port 5, pin 1 */ |
#define | ADCMSP432_P5_2_A3 ((3 << 10) | 0x0352) /* ch 3, port 5, pin 2 */ |
#define | ADCMSP432_P5_3_A2 ((2 << 10) | 0x0353) /* ch 2, port 5, pin 3 */ |
#define | ADCMSP432_P5_4_A1 ((1 << 10) | 0x0354) /* ch 1, port 5, pin 4 */ |
#define | ADCMSP432_P5_5_A0 ((0 << 10) | 0x0355) /* ch 0, port 5, pin 5 */ |
#define | ADCMSP432_P6_0_A15 ((15 << 10) | 0x0360) /* ch 15, port 6, pin 0 */ |
#define | ADCMSP432_P6_1_A14 ((14 << 10) | 0x0361) /* ch 14, port 6, pin 1 */ |
#define | ADCMSP432_P8_2_A23 ((23 << 10) | 0x0382) /* ch 23, port 8, pin 2 */ |
#define | ADCMSP432_P8_3_A22 ((22 << 10) | 0x0383) /* ch 22, port 8, pin 3 */ |
#define | ADCMSP432_P8_4_A21 ((21 << 10) | 0x0384) /* ch 21, port 8, pin 4 */ |
#define | ADCMSP432_P8_5_A20 ((20 << 10) | 0x0385) /* ch 20, port 8, pin 5 */ |
#define | ADCMSP432_P8_6_A19 ((19 << 10) | 0x0386) /* ch 19, port 8, pin 6 */ |
#define | ADCMSP432_P8_7_A18 ((18 << 10) | 0x0387) /* ch 18, port 8, pin 7 */ |
#define | ADCMSP432_P9_0_A17 ((17 << 10) | 0x0390) /* ch 17, port 9, pin 0 */ |
#define | ADCMSP432_P9_1_A16 ((16 << 10) | 0x0391) /* ch 16, port 9, pin 1 */ |
#define | ADCMSP432_REF_VOLTAGE_VDD ADC_VREFPOS_AVCC_VREFNEG_VSS | 0xFF /* 0x00FF */ |
#define | ADCMSP432_REF_VOLTAGE_INT_1_2V REF_A_VREF1_2V /* 0x0000 */ |
#define | ADCMSP432_REF_VOLTAGE_INT_1_45V REF_A_VREF1_45V /* 0x0010 */ |
#define | ADCMSP432_REF_VOLTAGE_INT_2_5V REF_A_VREF2_5V /* 0x0030 */ |
#define | ADCMSP432_REF_VOLTAGE_EXT ADC_VREFPOS_EXTPOS_VREFNEG_EXTNEG /* 0x0E00 */ |
#define | ADCMSP432_REF_VOLTAGE_EXT_BUF ADC_VREFPOS_EXTBUF_VREFNEG_EXTNEG /* 0x0F00 */ |
Typedefs | |
typedef struct ADCMSP432_HWAttrsV1 | ADCMSP432_HWAttrsV1 |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More... | |
typedef struct ADCMSP432_Object | ADCMSP432_Object |
ADCMSP432 Object. More... | |
Variables | |
const ADC_FxnTable | ADCMSP432_fxnTable |
#define ADCMSP432_P4_0_A13 ((13 << 10) | 0x0340) /* ch 13, port 4, pin 0 */ |
#define ADCMSP432_P4_1_A12 ((12 << 10) | 0x0341) /* ch 12, port 4, pin 1 */ |
#define ADCMSP432_P4_2_A11 ((11 << 10) | 0x0342) /* ch 11, port 4, pin 2 */ |
#define ADCMSP432_P4_3_A10 ((10 << 10) | 0x0343) /* ch 10, port 4, pin 3 */ |
#define ADCMSP432_P4_4_A9 ((9 << 10) | 0x0344) /* ch 9, port 4, pin 4 */ |
#define ADCMSP432_P4_5_A8 ((8 << 10) | 0x0345) /* ch 8, port 4, pin 5 */ |
#define ADCMSP432_P4_6_A7 ((7 << 10) | 0x0346) /* ch 7, port 4, pin 6 */ |
#define ADCMSP432_P4_7_A6 ((6 << 10) | 0x0347) /* ch 6, port 4, pin 7 */ |
#define ADCMSP432_P5_0_A5 ((5 << 10) | 0x0350) /* ch 5, port 5, pin 0 */ |
#define ADCMSP432_P5_1_A4 ((4 << 10) | 0x0351) /* ch 4, port 5, pin 1 */ |
#define ADCMSP432_P5_2_A3 ((3 << 10) | 0x0352) /* ch 3, port 5, pin 2 */ |
#define ADCMSP432_P5_3_A2 ((2 << 10) | 0x0353) /* ch 2, port 5, pin 3 */ |
#define ADCMSP432_P5_4_A1 ((1 << 10) | 0x0354) /* ch 1, port 5, pin 4 */ |
#define ADCMSP432_P5_5_A0 ((0 << 10) | 0x0355) /* ch 0, port 5, pin 5 */ |
#define ADCMSP432_P6_0_A15 ((15 << 10) | 0x0360) /* ch 15, port 6, pin 0 */ |
#define ADCMSP432_P6_1_A14 ((14 << 10) | 0x0361) /* ch 14, port 6, pin 1 */ |
#define ADCMSP432_P8_2_A23 ((23 << 10) | 0x0382) /* ch 23, port 8, pin 2 */ |
#define ADCMSP432_P8_3_A22 ((22 << 10) | 0x0383) /* ch 22, port 8, pin 3 */ |
#define ADCMSP432_P8_4_A21 ((21 << 10) | 0x0384) /* ch 21, port 8, pin 4 */ |
#define ADCMSP432_P8_5_A20 ((20 << 10) | 0x0385) /* ch 20, port 8, pin 5 */ |
#define ADCMSP432_P8_6_A19 ((19 << 10) | 0x0386) /* ch 19, port 8, pin 6 */ |
#define ADCMSP432_P8_7_A18 ((18 << 10) | 0x0387) /* ch 18, port 8, pin 7 */ |
#define ADCMSP432_P9_0_A17 ((17 << 10) | 0x0390) /* ch 17, port 9, pin 0 */ |
#define ADCMSP432_P9_1_A16 ((16 << 10) | 0x0391) /* ch 16, port 9, pin 1 */ |
#define ADCMSP432_REF_VOLTAGE_VDD ADC_VREFPOS_AVCC_VREFNEG_VSS | 0xFF /* 0x00FF */ |
#define ADCMSP432_REF_VOLTAGE_INT_1_2V REF_A_VREF1_2V /* 0x0000 */ |
#define ADCMSP432_REF_VOLTAGE_INT_1_45V REF_A_VREF1_45V /* 0x0010 */ |
#define ADCMSP432_REF_VOLTAGE_INT_2_5V REF_A_VREF2_5V /* 0x0030 */ |
#define ADCMSP432_REF_VOLTAGE_EXT ADC_VREFPOS_EXTPOS_VREFNEG_EXTNEG /* 0x0E00 */ |
#define ADCMSP432_REF_VOLTAGE_EXT_BUF ADC_VREFPOS_EXTBUF_VREFNEG_EXTNEG /* 0x0F00 */ |
typedef struct ADCMSP432_HWAttrsV1 ADCMSP432_HWAttrsV1 |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in:
A sample structure is shown below:
typedef struct ADCMSP432_Object ADCMSP432_Object |
ADCMSP432 Object.
The application must not access any member variables of this structure!
const ADC_FxnTable ADCMSP432_fxnTable |