I2C Parameters. More...
#include <I2C.h>
Data Fields | |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
I2C_BitRate | bitRate |
void * | custom |
I2C Parameters.
I2C parameters are used with the I2C_open() call. Default values for these parameters are set using I2C_Params_init().
I2C_TransferMode I2C_Params_::transferMode |
Specifies the I2C_TransferMode. Default is blocking.
I2C_CallbackFxn I2C_Params_::transferCallbackFxn |
I2C_CallbackFxn pointer used when I2C_TransferMode is I2C_MODE_CALLBACK.
I2C_BitRate I2C_Params_::bitRate |
I2C_BitRate. Default is I2C_100kHz.
void* I2C_Params_::custom |
Custom argument used by device specific driver implementations.