Functions | |
static void | AUXSMPHAcquire (uint32_t ui32Semaphore) |
Acquire an AUX semaphore. More... | |
static bool | AUXSMPHTryAcquire (uint32_t ui32Semaphore) |
Try to acquire an AUX semaphore. More... | |
static void | AUXSMPHRelease (uint32_t ui32Semaphore) |
Release an AUX semaphore by System CPU master. More... | |
|
inlinestatic |
Acquire an AUX semaphore.
This function acquires the given AUX semaphore, blocking the call until the semaphore is available.
ui32Semaphore | is the semaphore number. |
Definition at line 125 of file aux_smph.h.
|
inlinestatic |
Release an AUX semaphore by System CPU master.
This function releases the given AUX semaphore.
ui32Semaphore | is the semaphore number. |
Definition at line 231 of file aux_smph.h.
|
inlinestatic |
Try to acquire an AUX semaphore.
This function tries to acquire the given AUX semaphore, if the semaphore could not be claimed the function returns false.
ui32Semaphore | is the semaphore number. |
Definition at line 177 of file aux_smph.h.
#define AUX_SMPH_0 0 |
Definition at line 83 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_1 1 |
Definition at line 84 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_2 2 |
Definition at line 85 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_3 3 |
Definition at line 86 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_4 4 |
Definition at line 87 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_5 5 |
Definition at line 88 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_6 6 |
Definition at line 89 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_7 7 |
Definition at line 90 of file aux_smph.h.
Referenced by AUXSMPHAcquire(), AUXSMPHRelease(), and AUXSMPHTryAcquire().
#define AUX_SMPH_CLAIMED 0x00000000 |
Definition at line 75 of file aux_smph.h.
Referenced by AUXSMPHAcquire().
#define AUX_SMPH_FREE 0x00000001 |
Definition at line 74 of file aux_smph.h.
Referenced by AUXSMPHRelease(), and AUXSMPHTryAcquire().