48 #undef PowerCtrlSourceSet
49 #define PowerCtrlSourceSet NOROM_PowerCtrlSourceSet
void PowerCtrlSourceSet(uint32_t ui32PowerConfig)
Set (Request) the main power source.
#define PWRCTRL_PWRSRC_ULDO
static void PRCMMcuUldoConfigure(uint32_t ui32Enable)
Assert or de-assert a request for the uLDO.
#define PWRCTRL_PWRSRC_GLDO
#define PWRCTRL_PWRSRC_DCDC