TI BLE-Stack for Bluetooth API Documentation
3.03.02.00
|
Macros | |
#define | ATT_AUTHEN_SIG_FLAG_BIT 0x80 |
Authentication Signature Flag (bit 7) | |
#define | ATT_BT_UUID_SIZE 2 |
Size of 16-bit Bluetooth UUID. | |
#define | ATT_CMD_FLAG_BIT 0x40 |
Command Flag (bit 6) | |
#define | ATT_METHOD_BITS 0x3f |
Method (bits 5-0) | |
#define | ATT_MSG_TIMEOUT 30 |
ATT Response or Confirmation timeout. | |
#define | ATT_UUID_SIZE 16 |
Size of 128-bit UUID. | |