TI BLE-Stack for Bluetooth API Documentation
3.03.02.00
|
Macros | |
#define | BIM_VER_OFFSET offsetof(imgHdr_t, fixedHdr.bimVer) |
#define | BOUNDARY_SEG_OFFSET offsetof(imgHdr_t, fixedHdr.segTypeBd) |
#define | CRC_OFFSET offsetof(imgHdr_t, fixedHdr.crc32) |
#define | CRC_STAT_OFFSET offsetof(imgHdr_t, fixedHdr.crcStat) |
#define | IMG_COPY_STAT_OFFSET IMG_INFO_OFFSET |
#define | IMG_COPY_STAT_OFFSET IMG_INFO_OFFSET |
#define | IMG_DATA_OFFSET BIM_VER_OFFSET |
#define | IMG_INFO_OFFSET offsetof(imgHdr_t, fixedHdr.imgCpStat) |
#define | IMG_TYPE_OFFSET offsetof(imgHdr_t, fixedHdr.imgType) |
#define | SEG_LEN_OFFSET 4 |
#define | SEG_LEN_OFFSET 4 |
#define BIM_VER_OFFSET offsetof(imgHdr_t, fixedHdr.bimVer) |
Offset in bytes of bimVer into the structure imgFixedHdr_t
#define BOUNDARY_SEG_OFFSET offsetof(imgHdr_t, fixedHdr.segTypeBd) |
Offset in bytes of the boundary segment into the structure imgHdr_t
#define CRC_OFFSET offsetof(imgHdr_t, fixedHdr.crc32) |
Offset in bytes of crc32 into the structure imgFixedHdr_t
#define CRC_STAT_OFFSET offsetof(imgHdr_t, fixedHdr.crcStat) |
Offset in bytes of CRC status into the structure imgFixedHdr_t
#define IMG_COPY_STAT_OFFSET IMG_INFO_OFFSET |
Offset in bytes of IMG_INFO_OFFSET into the structure imgFixedHdr_t
Image copy status.
#define IMG_COPY_STAT_OFFSET IMG_INFO_OFFSET |
Offset in bytes of IMG_INFO_OFFSET into the structure imgFixedHdr_t
Image copy status.
#define IMG_DATA_OFFSET BIM_VER_OFFSET |
Offset in bytes of bimVer into the structure imgFixedHdr_t. This is the start of data after the CRC bytes
#define IMG_INFO_OFFSET offsetof(imgHdr_t, fixedHdr.imgCpStat) |
Offset in bytes of imgCpStat into the structure imgFixedHdr_t
#define IMG_TYPE_OFFSET offsetof(imgHdr_t, fixedHdr.imgType) |
Offset in bytes of imgType into the structure imgFixedHdr_t
#define SEG_LEN_OFFSET 4 |
Offset in bytes of the length field into the structure boundarySeg_t
Offset from seg header to seg len.
#define SEG_LEN_OFFSET 4 |
Offset in bytes of the length field into the structure boundarySeg_t
Offset from seg header to seg len.