TI BLE-Stack for Bluetooth API Documentation
3.03.02.00
|
ToF Security Handle. More...
Data Fields | |
AESCTRDRBG_Handle | drbgHandle |
DRBG handle. | |
uint16_t | numOfSyncWordsPerBuffer |
Length of double buffer, both buffers must be equal length. The number of bursts in double buffer mode is still numSyncwordsPerBurst. | |
uint8_t * | pSyncWordBuffer1 |
Pointer to the sync word buffer, used in both single and double buffer mode. | |
uint8_t * | pSyncWordBuffer2 |
Pointer to the second sync word buffer, used in double buffer mode only. | |
uint8_t * | pTempSyncWordBuffer |
Pointer to a temporary buffer used to hold a buffer in case sync is lost. | |
uint8_t | seed [AESCTRDRBG_SEED_LENGTH_AES_128] |
ctr DRBG Seed | |
tofSecCfgPrms_t | tofSecCfgParams |
ToF Security Configuration Parameters. | |
ToF Security Handle.