We recommend using Chrome or Firefox or Safari to run GC applications.
For other browsers, please download application installers and install them on desktop.

Owner's avatar Justin Yin

DRV8849_Demo_GUI
Version 1.0.0
by Justin Yin
Justin Yin

DRV8849 with MSPM0G3507 LP.

Updated On: 2024-03-01 09:37 UTC

Select the platform to download

This software requires GUI Composer runtime v12.0.0. You can download it during the installation of this software.
Alternatively, you can get the runtime here.

MSPM0G-DRV8316REVM-G...
Version 1.0.0
by Justin Yin
Justin Yin

Used for 30RPM demo of BLDC motor for customer request.

Updated On: 2024-01-11 06:38 UTC

Select the platform to download

This software requires GUI Composer runtime v12.0.0. You can download it during the installation of this software.
Alternatively, you can get the runtime here.

Dashboards, Applications, and Components are distributed with a TSPA license.