AM263x MCU+ SDK  08.02.01

Detailed Description

Stats for packets submitted/retrieved in the DMA event callbacks functions.

Data Fields

uint64_t dataNotifyCnt
 
uint64_t zeroNotifyCnt
 
uint64_t totalPktCnt
 
uint64_t totalCycleCnt
 
uint64_t pktsPerNotifyMax
 
uint64_t pktsPerNotify [ENET_DMA_STATS_HISTORY_CNT]
 
uint64_t cycleCntPerNotifyMax
 
uint64_t cycleCntPerNotify [ENET_DMA_STATS_HISTORY_CNT]
 
uint64_t cycleCntPerPktMax
 
uint64_t cycleCntPerPkt [ENET_DMA_STATS_HISTORY_CNT]
 
uint64_t readyDmaDescQCnt [ENET_DMA_STATS_HISTORY_CNT]
 

Field Documentation

◆ dataNotifyCnt

uint64_t EnetDma_CbStats::dataNotifyCnt

Total number of times the packets were submitted or retrieved from DMA

◆ zeroNotifyCnt

uint64_t EnetDma_CbStats::zeroNotifyCnt

Counts when DMA retrievePkts is called but no packets was retrieved. This count can help in determining optimal pacing interval

◆ totalPktCnt

uint64_t EnetDma_CbStats::totalPktCnt

Total number of packets submitted or retrieved from DMA

◆ totalCycleCnt

uint64_t EnetDma_CbStats::totalCycleCnt

Total cycles consumed to submit or retrieve totalPktCnt packets from DMA

◆ pktsPerNotifyMax

uint64_t EnetDma_CbStats::pktsPerNotifyMax

Maximum packets retrieved in single submit or retrieve call. This count can help in determining optimal number of DMA descriptors and packet counts to be allocated

◆ pktsPerNotify

uint64_t EnetDma_CbStats::pktsPerNotify[ENET_DMA_STATS_HISTORY_CNT]

Packets retrieved per call to single submit or retrieve call. Maintained for last ENET_DMA_STATS_HISTORY_CNT packets

◆ cycleCntPerNotifyMax

uint64_t EnetDma_CbStats::cycleCntPerNotifyMax

Maximum of cycles consumed of all submit or retrieve call.

◆ cycleCntPerNotify

uint64_t EnetDma_CbStats::cycleCntPerNotify[ENET_DMA_STATS_HISTORY_CNT]

Cycles consumed per call to single submit or retrieve call. Maintained for last ENET_DMA_STATS_HISTORY_CNT packets

◆ cycleCntPerPktMax

uint64_t EnetDma_CbStats::cycleCntPerPktMax

Maximum cycles for single packet in submit or retrieve call

◆ cycleCntPerPkt

uint64_t EnetDma_CbStats::cycleCntPerPkt[ENET_DMA_STATS_HISTORY_CNT]

Cycles per packet in submit or retrieve call. Maintained for last ENET_DMA_STATS_HISTORY_CNT packets

◆ readyDmaDescQCnt

uint64_t EnetDma_CbStats::readyDmaDescQCnt[ENET_DMA_STATS_HISTORY_CNT]

Number of free DMA descriptors in the RX channels or TX channels DMA descriptor queue. Maintained for last ENET_DMA_STATS_HISTORY_CNT packets. This can be useful to detect and handle drops in packet bursts