This file contains the type definitions and helper macros that are common for host and MAC ports.
Go to the source code of this file.
Data Structures | |
struct | EnetPort_VlanCfg |
VLAN configuration parameters. More... | |
struct | EnetPort_TrafficShapingRates |
Traffic shaping parameters (committed and excess rates). More... | |
struct | EnetPort_TrafficShapingCfg |
Traffic shaping configuration for all priorities. More... | |
struct | EnetPort_PriorityMap |
Priority map. More... | |
struct | EnetPort_DscpPriorityMap |
DSCP priority map. More... | |
struct | EnetPort_MaxLen |
Maximum packet lengths for TX and RX. More... | |
Enumerations | |
enum | EnetPort_EgressPriorityType { ENET_EGRESS_PRI_TYPE_FIXED = 0U, ENET_EGRESS_PRI_TYPE_ESCALATE } |
Egress priority type. More... | |