|
MSP DSP Library
|
Parameter structure for LEAMD__ADDLONGMATRIX command. More...
#include <DSPLib_lea.h>
Data Fields | |
| uint16_t | vectorSize |
| Length of data vector. | |
| uint16_t | input2 |
| Input data vector 2. | |
| uint16_t | output |
| Output data vector. | |
| uint16_t | input1Offset |
| Offset of input vector 1. | |
| uint16_t | input2Offset |
| Offset of input vector 2. | |
| uint16_t | outputOffset |
| Offset of output vector. | |
Parameter structure for LEAMD__ADDLONGMATRIX command.