|
MSP DSP Library
|
Parameter structure for LEACMD__MINUNSIGNEDMATRIX command. More...
#include <DSPLib_lea.h>
Data Fields | |
| uint16_t | vectorSize |
| Length of data vector, must be a multiple of two. | |
| uint16_t | output |
| Output data vector. | |
| uint16_t | inputOffset |
| Offset of input vector. | |
| uint16_t | reserved |
| Reserved padding. | |
Parameter structure for LEACMD__MINUNSIGNEDMATRIX command.