|
MSP DSP Library
|
Parameters for Q15 vector interleave. More...
#include <DSPLib_utility.h>
Data Fields | |
| uint16_t | length |
| Length of each channel, must be a multiple of two. | |
| uint16_t | channel |
| Specific zero-indexed channel to insert source into. | |
| uint16_t | numChannels |
| Number of channels in destination vector. | |
Parameters for Q15 vector interleave.